IESNA:LM-63-2002
[TEST]P1334474
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R209830DE010 E3A301H
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3000K CCT AND, 98CRI , E3A301H TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]97
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.3 5 7.7 12.6 23.8 65.6 151.5 296.9 444.9 495.9
541.4 572.9 607.7 637.3 656.5 676.5 687.9 691.5 684.8 670.2
651 622 592.7 558.9 526.2 478.6 422.8 356.8 301 157.8
67.8 17.2 7.4 2.7 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.3 5 7.8 12.5 24.4 68.5 158.5 291.3 439.9 494.2
531.4 568.3 601.9 628.2 651.6 667.4 678.1 679.1 672.2 659.5
640.4 615.9 585 554.3 519.1 467.9 417.7 356.8 290.6 156.9
68.2 16.5 7.2 2.8 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
3.3 4.9 7.7 12.3 23.9 64.1 149.6 286.4 428.9 476.2
521.7 559.2 588.6 612.4 631.2 647.4 655.4 657 651.2 639.2
620.5 598.1 572.5 534.7 496.8 452 395.7 335.6 277.6 149.3
62.9 16.3 7 2.9 0.9 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.3 4.9 7.7 12.4 23.8 62 150.2 278.3 411.1 465.2
505.4 540.8 567.1 589.3 606.1 618.5 625 626 621 609
593.1 571.9 543.9 511.8 472.6 426.5 370 317.1 254.2 131.7
60.3 16.9 7 2.8 1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.3 4.8 7.7 12.1 22.3 60.7 142.8 263.2 391.9 435.6
476 511.6 537.6 557.1 571.6 581.1 587.2 588.7 584 573.4
557 535.8 505 472.7 434.6 382.1 333.3 281.2 226.7 116.3
54.3 16.9 6.6 2.8 1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.3 4.9 7.7 12 22.2 56 129.3 243.3 362.4 407.4
445.4 475.6 502.1 520.4 533.7 542.4 547.3 547.6 543.2 532.9
516.1 492.1 461.5 428.2 386.5 341.1 294.4 246.1 196.9 98.8
47 16.4 6.3 2.7 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.3 4.8 7.6 11.8 21.1 53.9 117.4 217.7 331.9 372.3
406.3 434.4 455.1 473.1 485.5 492.5 496.6 496 490.3 477.3
459.6 435.9 404.9 372 331 290.4 244.2 200.9 157.3 78.6
39.7 14.7 5.9 2.7 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.3 4.8 7.4 11.7 19.6 48.8 107.2 191.8 293 330.6
362.4 388.4 409.5 423 433.4 438.4 440 437.7 430.2 417.7
398.4 375.2 343.3 312.2 274.8 238.3 200 162.4 127.1 65.5
33.1 13.8 5.4 2.6 1.1 0.3 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.3 4.8 7.2 11.2 18.3 43.7 95.1 169.3 255.2 288.1
316.3 339.9 356.7 368.4 375.9 378.6 378.1 373.4 365.1 351
334.5 310.9 282.1 248.6 219.7 184 151.8 125.3 97.2 51.2
28.3 12.8 4.9 2.4 1.1 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.3 4.8 7.2 10.9 17.6 40 83 145.8 219.8 246.2
269.7 286.4 300.4 309.8 314.1 314.3 311.5 304.8 295.2 282.4
263.2 241.9 218.1 191.5 166.6 139.7 116.6 93.9 75.7 41.7
23 11.7 4.4 2.1 1 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.3 4.3 5.7 7.5 9.9 12.5 17.9 24.9 29.7 30.5
30.6 30.4 29.7 29 27.8 26.4 24.7 22.8 21 19
17 15.2 13.6 11.9 10.1 8.2 6.2 4.8 3.8 2.4
1.4 0.8 0.4 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.3 3.9 4.3 4.7 4.8 4.9 4.8 4.4 3.8 3.6
3.3 3.1 2.8 2.6 2.5 2.2 2 1.8 1.5 1.2
1.1 0.9 0.8 0.7 0.5 0.4 0.4 0.3 0.3 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
3.3 3.4 3.2 2.9 2.6 2.2 1.8 1.5 1.2 1.1
1 0.9 0.8 0.7 0.6 0.5 0.4 0.4 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
3.3 2.9 2.4 1.9 1.6 1.1 0.9 0.5 0.4 0.3
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
3.3 2.5 1.9 1.4 1.1 0.7 0.4 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.3 0.2 0.2 0.1 0.1 0.1 0
3.3 2.4 1.8 1.2 0.8 0.4 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.3 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.2 0.1 0 0
3.3 2.3 1.7 1.1 0.8 0.4 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.3 0.3 0.4 0.4 0.4 0.5 0.5 0.5
0.4 0.4 0.4 0.3 0.3 0.2 0.1 0.1 0
